??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1600.700 Base Plate
HELP_VARIABLE
Company
Halder
Description
EH 1600 - Base Plates
Bill of material
1600.700 Base Plate
BESTNR
Ref. No.
1600.700
B1XL1
630x800 mm
H
50±0.03 mm
D1
16 mm
D2
Thread
M16
A
200 mm
B2
- mm
B3
200 mm
C
70 mm
L2
- mm
L3
300 mm
Y
16
N
6
AL
Number of hole rows
12x16
G
Weight
170000 g
SYSTEM
System
L16
Embedded user actions